This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

3-Axis CO2 Laser Marker/Head (Thin Lines) ML-Z9550

ML-Z9550 - 3-Axis CO2 Laser Marker/Head (Thin Lines)

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

Specifications

Model

ML-Z9550

Type

Thin line type (head)

Marking head unit

Console (Colour touch panel)

MC-P1

PC software (MARKING BUILDER2)

MB-H2D3-DVD/MB-H3D2
Supported OS *1: Windows 7/Vista/XP (SP2 or higher)/2000 (SP4 or higher), Languages: Japanese, English, German and Chinese *2

Marking style

XYZ 3-Axis simultaneous scanning method

Marking laser

Type

CO2 Laser, Class 4 Laser Product (IEC 60825-1, FDA (CDRH) Part 1040.10)*3

Wavelength

10.6 µm

Output

30 W*4

Guide laser

Working distance pointer

Semiconductor laser, Class 2 Laser Product (IEC 60825-1, FDA (CDRH) Part 1040.10)*3

Guide laser/working distance pointer

Wavelength

655 nm

Marking area

50 x 50 x 4 mm

Basic working distance (±variation width)

92 mm (±2 mm)

Marking resolution

1 µm

Scan speed

6000 mm/s max.

Character type

Font

KEYENCE original font (numerical value, alphabet, katakana, hiragana, and kanji)/user font/true type font

Barcode

CODE39/ITF/2 of 5/NW7 (CODABAR)/JAN/CODE128

2D Code

QR code/micro QR code/DataMatrix (ECC200/GS1 DataMatrix)

GS1 DataBar

GS1 DataBar Truncated/GS1 DataBar Truncated CC-A/GS1 DataBar Stacked/GS1 DataBar Stacked CC-A/GS1 DataBar Limited/GS1 DataBar Limited CC-A

Logo image

Custom font, logo (CAD) data
BMP/JPEG/PNG/TIF

Laser cutting

Fixed point/straight line/dashed line/circle/oval

Marking conditions

Marking style

Stationary marking/movement marking (constant speed/encoder)

Character size (height × width)

0.1 to 50 mm

Program

Registered programs

2000 settings max.

Number of blocks

256 blocks

Input / Output

Terminal block input and output/MIL connector input and output

Interface

RS-232C/RS-422A/USB2.0 *5

CF memory card slot

Dedicated for use with CompactFlash cards

Marking unit installation direction

All directions

Marking unit cable length

5 m

Cooling method

Forced air cooling

Supply voltage

100 to 120 VAC or 200 to 240 VAC, 50/60 Hz, 1,500 VA maximum

Environmental resistance

Ambient temperature for storage

-10 to +60 °C (No freezing)

Ambient temperature

0 to +40 °C

Relative humidity

30 to 85 % RH (No condensation)

Weight

16.1 kg

*1 For Windows 7/Vista, the 32 bit and 64 bit versions are available. For Windows XP/2000, only the 32 bit version is available.
Windows is the registered trademark of Microsoft.
*2 Simplified Chinese compatible. Traditional Chinese not supported.
*3 The laser classification for FDA (CDRH) is implemented based on IEC 60825-1 in accordance with the requirements of Laser Notice No.50.
*4 Laser tube monolithic output
*5 Port dedicated for PC software

Data Sheet (PDF) Other Models